IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5BR3995BZ | Demoboard REF_5BR3995BZ_16W1

16 W non-isolated auxiliary power supply for outdoor air-conditioner using ICE5BR3995BZ

Overview

TopologyFlyback Converter
Input voltage85-264 V
Output 15 V / 0.3 A
Output 212 V / 0.9 A
Output 315 V / 0.15 A
IC revision1.0

Description

This document is a reference design for a 16 W auxiliary power supply for an invertized air-conditioner unit with the latest Infineon fifth-generation fixed-frequency (FF) CoolSET™ ICE5BR3995BZ. The power supply is designed with a universal input compatible with most geographic regions and three non-isolated outputs (12 V/900 mA,15 V/150 mA and 5 V/300 mA), where 15 V output and 5 V output are supported by a linear regulator from an 18 V source and 8 V source respectively.

Features

  • Universal input 85~264 VAC
  • Output #1: 15 V / 150 mA
  • Output #2: 12 V / 900 mA
  • Output #3: 5 V / 300 mA
  • 75% full load efficiency @ 230 VAC

Typical applications

  • Home appliances, Residential aircon
  • Auxiliary power supplies for AC-DC
  • Motor control and drives, Industrial drives, Industrial heating and welding

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
–
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance150 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height12 mm
PackagingBulk 
–
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
–
Inductance4.7 µH
Rated Current4.2 A
Saturation Current @ 10%3.7 A
DC Resistance0.03 Ω
Self Resonant Frequency40 MHz
VersionHeat Shrinking Tube 
–Check availability
750344867
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability