IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5BR2280BZ | Demoboard EVAL_5BR2280BZ_700MA1

Fifth-generation fixed-frequency (FF) DIP-7 high-voltage (HV) buck design examples

Overview

TopologyBuck Converter
Input voltage85-264 V
Output 115 V / 7 A
IC revision1.0

Description

The EVAL_5BR2280BZ_700mA1 is an evaluation board configured in a non-isolated high-voltage buck topology and comes along with the ICE5BR2280BZ, a product of Infineon’s 5th generation fixed frequency CoolSET™ family.

Features

  • Universal input 85~264 VAC
  • Single non-isolated output 15 V / 700 mA
  • 81% full-load efficiency @ 230 VAC

Typical applications

  • Auxiliary power supplies for AC-DC

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length9.5 mm
Width9.5 mm
Height13.5 mm
–
Inductance1000 µH
Rated Current0.6 A
Saturation Current @ 10%0.55 A
DC Resistance1.55 Ω
Self Resonant Frequency1.4 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, –, 220 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance220 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
Endurance 7000
Ripple Current618 mA
Leakage Current55 µA
Dissipation Factor14 %
Diameter8 mm
–Check availability