IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE3PCS01G | Demoboard EVAL_2KW_48V_CHAR_P7

48 V lead-acid/Li-ion battery charger

Overview

TopologyPower Factor Correction
Input voltage90-265 V
IC revision1.0

Description

The 2kW lead-acid / Li-ion industrial battery charger targets LSEV applications. The evaluation board uses a dual-boost PFC + half-bridge LLC power supply solution. Infineon’s latest CoolMOS™ P7 Superjunction MOSFETenables natural convection cooling. The design has a battery management control system capable of charging both lead-acid and Li-ion based 48V batteries in the different charging modes. The charging profiles correspond to the latest trends of battery charging. Furthermore, the evaluation board offers the possibility to set the nominal battery capacity in order to adjust the charging currents of different battery sizes. In addition to this, it grants a parallel operation of two modules that can extract 4kW maximum charging power. This enables fast charging for Li-ion batteries. The 2kW evaluation board is designed to operate at a wide range input from 90VAC up to 265VAC to charge lead-acid and Li-ion batteries of 48VDC. The charger also gives the possibility for a battery capacity selection (from 40Ah up to 250Ah). The design comes with an integrated error indication and handling system. It is programmed not only to de-rate output power at PCB temperature of 105°C and shutdown at 115°C, but it also adopts the charging profile by sensing the battery voltage and temperature.

Features

  • Wide range input operation: 90VAC - 265VAC
  • Capable of charging lead-acid and Li-ion batteries
  • Battery capacity selection (40Ah, 60Ah, 80Ah, 100Ah, 125Ah, 150Ah, 200Ah, 250Ah)
  • Parallel operation
  • Battery temperature sensor
  • Continuous full power at an ambient temperature of 45°C
  • Reverse battery protection
  • -Short circuit protection
  • Deactivated undervoltage monitoring and shut off

Typical applications

  • LSEV battery charger, E-bikes and pedelecs, E-rickshaws and e-scooters, Forklifts and e-cars, Micro e-cars

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 14 A, 1.8 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current14 A
Inductance1.8 mH
DC Resistance9.5 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length43 mm
Width23.5 mm
Height43 mm
MountTHT 
–Check availability