IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies 2ED21824S06J | Demoboard EVAL-IHW65R62EDS06J

Evaluation board of 650 V reverse conduting IGBT for induction heating application

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage250 V
Output 120 V
IC revision1.0

Description

The induction heating, half-bridge evaluation board EVAL-IHW65R62EDS06J features the new 650 V reverseconducting R6 family of IGBTs, specifically designed for induction heating and resonant switching applications up to 100 kHz. This user guide demonstrates the functionality and key features of the R6 IGBTs in combination with the Infineon level-shift EiceDRIVER™ ICs based on the Infineon SOI technology.The design of the evaluation board EVAL-IHW65R62EDS06J was performed with respect to the environmental conditions described in this document. The design was tested as described in this document, but not qualified in terms of manufacturing, lifetime or over the full range of ambient operating conditions. The boards provided by Infineon are not subject to full production tests.

Features

  • Input voltage range from 200 V to 250 V
  • 3 kW Nominal output power

Typical applications

  • Induction heating

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
691210910002SPEC
6 files WR-TBL Series 2109 - 2.54 mm Horiz. Entry Rising Cage Clamp PCB No 30 to 18 (AWG) 0.2 to 0.75 (mm²) 2 Horizontal 6 Box
150080GS75000SPEC
7 files WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 450 3.2 InGaN 140 0.7 Tape and Reel
61300111121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 1 Single Pin Header Straight 3 Bag
Order Code Data­sheet Simu­lation
691210910002SPEC
150080GS75000SPEC
61300111121SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples