Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | -0.3-20 V |
IC revision | 1.2 |
EVAL-1ED3321MC12N is in half-bridge configuration with short-circuit protection enabled gate driver ICs (1ED3321MC12N). Suitable for power switches, such as IGBTs, SiC and Si MOSFETs. Power switches TRENCHSTOP™ IGBT IKW40N120H3 are preassembled. This board is best suited for double-pulse testing.1ED3321MC12N belongs to the EiceDRIVER™ 1ED332x family (F3 Enhanced family). 1ED3321 offers short-circuit protection, active Miller Clamp and soft-off. The driver IC implements separate source / sink outputs, operates over a wide supply voltage range, either unipolar or bipolar and has tight part-to-part propagation delay matching.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150080VS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | 2 | 1.25 | 0.7 | – | Tape and Reel | |||
150080RS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | 2 | 1.25 | 0.7 | – | Tape and Reel | |||
885012206076 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012107018 | SPEC | 7 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 4.7 µF | ±20% | 25 | 0805 | -55 °C up to +85 °C | 10 | 0.02 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150080VS75000 | SPEC | ||
150080RS75000 | SPEC | ||
885012206076 | SPEC | ||
885012206095 | SPEC | ||
885012107018 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|