IC manufacturers EPC

IC manufacturers (108)

EPC LTC7890 | Demoboard EPC9160

EPC9160: 9 V–24 V to Dual Output 5 V/ 3.3 V Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage9-24 V
Output 15 V / 15 A
IC revision1.0

Description

The EPC9160 reference design demonstration board is a 9-24 V to dual output 5 V / 3.3 V, 15 A synchronous buck converter. The EPC9160 features the EPC2055 eGaN® FET and LTC7890 two-phase analog buck controller with integrated gate drivers.

Features

  • Wide VIN range: 9 V – 24 V
  • Analog controller with integrated driver optimized for eGaN FETs
  • High efficiency: >93% for 5 V output and 24 V in put High switching frequency: 2 MHz
  • Small size (23 mm x 22 mm power stage)
  • Reconfigurable light load operating mode and adjustable dead time
  • Protection features including: UVLO, over-current protection, power good output, external synchronization

Typical applications

  • Synchronous buck DC-DC converters
  • Automotive consoles
  • Power systems requiring small size and very thin profile: Computing, industrial, consumer, and telecom power

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ø ID(mm)
Qty.
H(mm)
Ø OD(mm)
IR(A)
Ti
Tl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, 1 mm, 2.8 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1 mm
Inner Diameter2.8 mm
Packaging Unit1500 
Outer Diameter4.35 mm
Inner ThreadM2 
PackagingTape and Reel 
Check availability
SPECWP-SMBU REDCUBE SMT with internal through-hole thread, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Packaging Unit600 
Height5 mm
Outer Diameter9 mm
Rated Current70 A
Inner ThreadM5 
Thread Length6 mm
PackagingTape and Reel 
Check availability