IC manufacturers EPC

IC manufacturers (108)

EPC LTC3891EUDC | Demoboard EPC9118

48V - 5 V Non-Isolated Buck Converter

Overview

TopologyBuck Converter
Input voltage30-60 V
Output 15 V / 20 A
IC revision1.0

Description

The EPC9118 demonstration board is a 5 V output, 400 kHz buck converter with a 20 A maximum output current [25 A with convection cooling] and 30 V to 60 V input voltage range (48 V nominal). The demonstration board features the EPC2001C/ EPC2021 enhancement mode (eGaNR) field effect transistors (FETs), as well as the LTC3891 Buck controller intended for use with MOSFETs. The EPC9118 board contains the complete power stage (including eGaN FETs, driver, inductor and input/output caps) in a compact 1” x 1.3” layout to showcase the performance that can be achieved using the eGaN FETs and a traditional MOSFET controller together. The EPC9118 demonstration board is 2 ½” square and contains a fully closed-loop buck converter with optimized control loop.

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 1.2 µH, 50.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current50.3 A
Saturation Current @ 10%42.5 A
Saturation Current @ 30%47 A
DC Resistance0.92 mΩ
Self Resonant Frequency42 MHz
Wire TypeFlat 
–Check availability