IC manufacturers EPC

IC manufacturers (108)

EPC LM5018 | Demoboard EPC9173

1.5 kW, 3-phase BLDC Motor Drive Inverter using the EPC23101 integrated circuit

Overview

TopologyMotor Drive
Input voltage20-85 V
Output 150 A
IC revision1.0

Description

The EPC9173 demonstration board is a 3-phase motor drive inverter board featuring the EPC23101 eGaN IC with embedded gate driver function and a floating power GaN FET with 3.3 mΩ maximum RDS(on), 100 V maximum voltage. Its application can be extended to a Buck, Boost, Half-Bridge, Full Bridge,or LLC Converters. The EPC9173 uses two integrated circuits for each switch position and can deliver up to 50 Apk (35 ARMS) maximum output current. The switching cell can operate up to 250 kHz PWM switching frequency given appropriate cooling. The EPC9173 contains all the necessary critical functions circuits to support a complete motor drive inverter including gate drivers, regulated auxiliary power rails for housekeeping supplies, voltage,and temperature sense, accurate current sense, and protection functions. The various functional blocks are shown in Figure 1. The EPC9173 mates with an assortment of compatible controllers, supported by various manufacturers leveraging existing resources for quick development purposes, that canquickly be configured as a motor drive inverter or DC–DC converter.

Features

  • Dimensions: L x W = 130 x 100 mm (including connector)
  • Low distortion switching that keeps motor audio emission low and reduces torque ripple
  • dv/dt optimized for motor drives less than 10 V/ns with option to increase dv/dt for DC–DC applications
  • All current sense with high accuracy and bandwidth (option to choose between in- line and leg shunt current sensors)
  • All phases voltage sense
  • Voltage sense for the DC supply to the drive
  • Housekeeping power for the various circuits and external controller derived from the main power supply to the EPC9173
  • Temperature monitoring circuit
  • Protection features including: over-current and input supply under voltage lockout
  • Shaft encoder/Hall sensors interface connector for motor drive application with two voltage levels selection option
  • The board can also be configured to operate as a synchronous buck DC–DC converter.

Typical applications

  • BLDC motor drives, Robotics, Drones, Synchronous buck DC-DC converters

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
Pins
Color
Gender
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, 1 mm, M2
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1500 
Check availability
SPECWR-PHD Jumper, 2.44 mm, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Length2.44 mm
PackagingBag 
Pins
ColorBlack 
GenderJumper 
Rated Current3 A
Check availability