IC manufacturers EPC

IC manufacturers (108)

EPC LM5018 | Demoboard EPC9163

EPC9163 KIT – 2 kW 48 V/12 V Bi-directional Power Module

Overview

TopologyBuck Converter
Input voltage48 V
Output 114.3 V / 140 A
IC revision1.0

Description

The EPC9163 evaluation power module is a 2 kW, two-phase 48 V to/from 12 V bidirectional converter that operates at high efficiency in a very small footprint. The design of this demonstration board is scalable; that is, two converters can be paralleled to achieve 4 kW or three converters can be paralleled to achieve 6 kW. The board features eight EPC2218 100 V eGaN® FETs and is controlled by a module (EPC9528) that includes the Microchip dsPIC33CK256MP503 16-bit digital controller.The fast-switching speed and low losses of the eGaN FETs allow the converter to operate at 500 kHz which significantly reduces the size of the solution. The high switching frequency capability allows the use of the extremely small IHTH-1125KZ-5A Vishay inductor in this design.

Features

  • High efficiency:95.8% @ 14.3 V/ 140 A output (buck)
  • Small size: 112 x 70 x 40 mm (4.4 x 2.8 x 1.6 in)
  • Designed switching frequency: 500 kHz
  • Re-programmable– average current mode control (default)
  • On board current sensor and temperature sensor
  • Fault protection

Typical applications

  • Datacenter, Server
  • 48 V Automotive power – Mild Hybrid Electric Vehicles (MHEV)

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Ø ID(mm)
Qty.
H(mm)
Ø OD(mm)
IR(A)
Ti
Tl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, 1 mm, 2.8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1 mm
Inner Diameter2.8 mm
Packaging Unit1500 
–
Outer Diameter4.35 mm
–
Inner ThreadM2 
–
PackagingTape and Reel 
–Check availability
SPECWP-SMBU REDCUBE SMT with internal through-hole thread, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Packaging Unit600 
Height5 mm
Outer Diameter9 mm
Rated Current70 A
Inner ThreadM5 
Thread Length6 mm
PackagingTape and Reel 
–Check availability