IC manufacturers EPC

IC manufacturers (108)

EPC EQ5352D

Voltage Mode Synchronous Buck PWM DC-DC Converter

Overview

TopologyBuck Converter
Input voltage2.4-5.5 V
Switching frequency5000 kHz
Output 13.3 V

Description

EQ53X2D product family provides the benefits of high switching frequency with the flexibility to optimize design for footprint and efficiency.The very high switching frequency allows for the use of small inductor and low cost MLCC capacitors. It also enables a very wide control loop bandwidth providing excellent transient performance. The compensation is designed to provide a high degree of stability over alloperating conditions. A 3-pin VID output voltage select mux providesseven pre-programmed output voltages along with an option for external resistor divider. Output voltage can be programmed on-the-fly toprovide fast, dynamic voltage scaling.

Features

  • Only three low cost components required

  • High switching frequency for small inductor

  • Tiny 2mm x 3mm x.9mm DFN-10 package

  • High efficiency, up to 96%

  • 3 Pin VID output voltage select scheme

  • Wide 2.4V to 5.5V input range

  • Less than 1 μA standby current

  • 500, 600, 800 output current versions

  • Fast transient response

  • Very low ripple voltage; 5mVp-p

  • 3 Pin VID Output Voltage select

  • External divider option

  • Small MLCC input and output capacitors

  • 2% accuracy over line, load, & temp

  • Short circuit, UVLO, and thermal protection

  • Stable with up to 60 uF output capacitance

  • Fully RoHS compliant; MSL 3 260°C reflow

Remarks:Refer page no.8 for inductor values

Typical applications

  • Mobile & Cellular Phones.
  • Industrial PDA, RFID, POS
  • Area constrained applications
  • WLAN or USB peripheral devices
  • Smart phones and PDAs.
  • Personal Media Players
  • RF, SD Card, Compact Flash, BlueTooth
  • Advanced Mobile Processors, DSP, IO,

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 1.2 µH, 1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Rated Current1 A
Saturation Current1.1 A
Self Resonant Frequency210 MHz
MountSMT 
Check availability