IC manufacturers EPC

IC manufacturers (108)

EPC EPC9192 | Demoboard EPC9192

EPC9192: 2 x 700 W/4 Ω Class-D Amplifier Evaluation Board

Overview

TopologyClass D Audio Amplifier
Input voltage12 V
IC revision2

Description

The EPC9192 evaluation board is a reference design for an analog input, two channels, 700 W / 4 Ω per channel Class D audio amplifier. The demonstration board uses a ground referenced, split dual supply Single-Ended (SE) design, using EPC’s 200 V, EPC2307, eGaN® FETs in a half bridge topology. The two channels can also be configured in Bridge-Tied-Load (BTL) mode, for up to 1400 W / 8 Ω.EPC9192 is a modular design which allows scalability and expandability. The motherboard hosts two PWM modulators and two half bridge power stage daughterboards, implementing a two channels amplifier, including housekeeping supplies and protections. By customizing the PWM modulator, different modulation techniques can be implemented, as well as switching frequency can be changed. The power stage can also be customized, allowing the evaluation and comparison of different devices.The EPC9192KIT comes with two EPC9558L PWM modulator boards, implementing an asynchronous switching, self-oscillating PWM modulator, with feedback taken after the L-C low pass filter (Post-Filter FeedBack, PFFB). Switching frequency is set to about 600 kHz. Also included is the EPC9558P power stage, built around two EPC2307, 200 V, 10 mΩ QFN eGaN® FET and the Onsemi NCP51820 gate driver.

Features

700 W @ 2-4 Ω / 350 W @ 8 Ω per channelBTL capable (1400 W @ 4-8 Ω, >100 VRMS)< 0.005% THD+N,> 120 dB SNRFrequency response: 5 Hz - 20 kHz +/- 0.5 dBOvercurrent, overtemperature, UVP & OVP

Typical applications

Parts approved by EPC

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²)
–Check availability