IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated ZXSC400 | Demoboard ZXSC400EV7

ZXSC400EV7 USER GUIDE

Overview

TopologyBoost Converter
Input voltage1.8-3 V
Output 10.7 A
IC revision2

Description

The ZXSC400 is a voltage mode boostconverter in a SOT23-6 package. The lowfeedback voltage VFB input allows thecurrent in a chain of LEDs to be setaccurately. The ZXSC400EV7 is designed todrive one or two 3W LEDs at a constantcurrent of 700mA from an input voltagebetween 1.8V and 3.0V. The board is fittedwith a socket for use with a variety of LEDtypes. The board is open-circuit-LEDprotected and intended to be used with twoalkaline, NiCad or NiMH batteries.

Features

  • Drives one or two 3W LEDs.
  • Typical efficiency of 80%.
  • Open-circuit-LED protected.
  • High-sided current sensing.
  • Compatible with Future LED boards.

Typical applications

  • Portable illumination
  • LED torches and flashlights
  • Emergency lights

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 15 µH, 2.9 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current2.9 A
Saturation Current3.6 A
DC Resistance0.06 Ω
Self Resonant Frequency17 MHz
MountSMT 
–Check availability