IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated ZXSC400

LED DRIVER BOOST CONVERTER

Overview

TopologyBoost Converter
Input voltage1.8-3 V
Switching frequency200 kHz
Output 10.7 A
IC revisionIssue 1

Description

The ZXSC400 is a voltage mode boost converter in the SOT23-6 package. Its low feedback voltage allows the current in a chain of LEDs to be set and accurately monitored with a single resistor giving minimal losses. Its excellent load and line regulation means that for the full supply range from lithium-ion cells, the LED current will typically change by less than 1%. Using high efficiency Zetex switching transistors with ratings of 20V and higher allow many LEDs to be chained in series for the best LED current matching possible.

Features

  • 1.8V to 8V supply range
  • Typical output regulation of 1%
  • Over 80% typical efficiency
  • 4.5A typical shutdown current
  • Series connection for ultimate LED current matching

Typical applications

  • White LED backlighting for colour LCD panels
  • High performance white LED flashlights
  • General LED backlighting
  • General LED driving from batteries

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 15 µH, 2.9 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current2.9 A
Saturation Current3.6 A
DC Resistance0.06 Ω
Self Resonant Frequency17 MHz
MountSMT 
–Check availability