IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated ZXSC310 | Demoboard ZXSC310EV5

ZXSC310EV5 EVALUATION BOARD USER GUIDE

Overview

TopologyBuck-Boost Converter
Input voltage2.6-5 V
Output 10.35 A
IC revisionIssue 1

Description

The ZXSC310 is a single or multi cellLED driver in an SOT23-5 package. Theuse of an external switching BJT orMosfet enables various circuit topologies.The ZXSC310EV5 is configured as abuck-boost converter to drive a 1W LEDfrom 3 NiCd/NiMH or Alkaline batteries.

Features

  • Drives a 1W white LED at 350mA
  • Typical efficiency of 75%

Typical applications

  • LED torches
  • High Power LED driving

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 22 µH, 2.6 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current2.6 A
Saturation Current3.1 A
DC Resistance0.095 Ω
Self Resonant Frequency14 MHz
MountSMT 
–Check availability