IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated ZXLD1362 | Demoboard AN57

Automotive EMC considerations LED lighting applications using ZXLD1362for switching regulator

Overview

TopologyBuck Converter
Input voltage7-60 V
Switching frequency1000 kHz
Output 11 A
IC revisionIssue 1

Description

This application note describes a driver solution developed using the Zetex ZXLD1362 LED driver IC for an automotive EMC compliant solution. ZXLD1362 switching regulator allows to maximize the efficiency gains offered by LED lighting solutions in automotive applications, while reducingthe component count and the complexity of the circuit.

Features

  • Wide input voltage range
  • 7V to 60V; internal 60V NDMOS switch
  • Up to 1A output current
  • Capable of driving up to 16 series connected 3 Watt LEDs
  • High efficiency (see datasheet - but >90% with 15 LEDs)
  • Low quiescent current: (100uA typical)
  • Brightness control using DC voltage or PWM (low or highfrequency)
  • Optional soft-start; up to 1MHz switching frequency

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 68 µH, 0.64 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current0.64 A
Saturation Current0.5 A
Self Resonant Frequency14 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 100 µH, 0.45 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.45 A
Saturation Current0.45 A
Self Resonant Frequency10 MHz
MountSMT 
Check availability