IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated ZXLD1321

Overview

TopologyOther Topology
IC revisionZXLD1321EV1

Description

The ZXLD1321 is an inductive DC-DC converter,with an internal switch, designed for driving single ormultiple LEDs in series up to a total of 1A outputcurrent.

Features

1.2V to 12V Input Voltage Range

  • Up to 1A output current
  • Typical efficiency (*) : >85%
  • Bootstrap operation enables input voltage down to1V
  • User-defined thermal control of LED output currentusing external thermistor
  • 12μA typical standby current
  • Adjustable Soft-Start
  • Drives up to 5 white LEDs in series

Typical applications

  • High power LED flashlights / LED back-up lighting / General LED lighting

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 10 µH, 3.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current3.5 A
DC Resistance49 mΩ
Self Resonant Frequency26 MHz
Size7345 
VersionRobust 
–Check availability