IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated PAM2863 | Demoboard PAM2863EV

PAM2863EV Board User Guide

Overview

TopologyBuck Converter
Output 12 A
IC revisionV1.0

Description

PAM2863 EB07AA is an evaluation board for the PAM2863 (PSOP-8 package), a high power LED buck driver. The board is targeted to be used in providing a simple and convenient evaluation environment for thePAM2863. Efficiency on the board makes it easy to be evaluated.Use single power supply to drive up to 2A current power LED.

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 33 µH, 4.7 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current4.7 A
DC Resistance53 mΩ
Self Resonant Frequency8.5 MHz
Size1280 
VersionStandard 
–Check availability