IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated PAM2310

2A Low Noise Step-Down DC-DC Converter

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 13.3 V / 2 A
Output 22.5 V / 2 A
Output 31.8 V / 2 A
IC revision1-0

Description

The PAM2310 is a 2A step-down DC-DC converter. At heavy load, the constant-frequency PWM control performs excellent stability and transient response. No external compensation components are required.

The PAM2310 supports a range of input voltages from 2.7V to 5.5V, allowing the use of a single Li+/Li -polymer cell, multiple Alkaline/ NiMH cell,and other standard power sources. The output voltage is adjustable from 0.6V to the input voltage. The PAM2310 employs internal power switch and synchronous rectifier to minimize external part count and realize high efficiency. During shutdown, the input is disconnected from the output and the shutdown current is less than 1μA. Other key features include over-temperature and short circuit protection, and under-voltage lockout to prevent deep battery discharge.

The PAM2310 delivers 2A maximum output current while consuming only 42μA of no-load quiescent current. Ultra-low RDS(ON) integrated MOSFETs and 100% duty cycle operation make the PAM2310 an ideal choice for high output voltage, high current applications which require a low dropout threshold.

The PAM2310 is available in SOP-8 package.

Features

  • Output Current: Up to 2A
  • Output Voltage: 0.6V to VIN
  • Input Voltage: 2.7V to 5.5V
  • Peak Efficiency up to 95%
  • 42μA (typ) No Load Quiescent Current
  • Shutdown Current: <1μA
  • 100% Duty Cycle Operation
  • 1.5MHz Switching Frequency
  • Internal Soft Start
  • No external Compensation Required
  • Current Limit Protection
  • Thermal Shutdown
  • SOP-8 Package

Remarks:the value of the inductor will fall in the range of 1μH to 2.7μH.Refer page no.7.

Typical applications

  • Storage Equipment
  • 5V or 3.3V Point of Load Conversion
  • Telecom/Networking Equipment
  • DDR Power Supply
  • Video Cards
  • Set Top Boxes

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2 SMT Power Inductor, 2.2 µH, 4.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current4.6 A
Saturation Current8.2 A
DC Resistance0.041 Ω
Self Resonant Frequency54 MHz
–Check availability