IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP72200 | Demoboard AP72200WLCSP-20-EVM

High Efficiency Synchronous DC/DC Buck-Boost Converter With 4.3A Switches

Overview

TopologyBuck Converter
Input voltage2.3-5.5 V
Output 15.14 V / 2 A
IC revision1.0

Description

The AP72200 is a high current synchronous buck-boost converter providing high efficiency, excellent transient response and high DC output accuracy. The targeted applications are smartphones, tablets, and other handheld devices. The AP72200 utilizes a four switches H-bridge configuration to support buck and boost operation. The buck-boost provides at least 2A output current. The current control scheme handles wide input/output voltage ratios and provides low external component count with outstanding performance in line/load transient response and seamless transition between buck and boost modes.The AP72200 features I2C compatible, 2- wires serial interface consisting of a bidirectional serial-data line, SDA, and a serial-clock line, SCL. It supports SCL clock rates up to 3.4MHz. The AP72200 also features UVLO, OTP, and OCP to protect the circuit. This IC is available in a small 2.125x1.750mm, 20 balls WLCSP package

Features

  • VIN 2.3V to 5.5V
  • Output Voltage range: 2.6V to 5.14V
  • 2A Continuous Output Current for VOUT=3.4V and VIN>2.9V Efficiency Up to 97%
  • 2.5MHz Switching Frequency
  • I2C Interface
  • Selectable MODE PFM/PWM
  • Ultrasonic Operation Programmable through I2C
  • Power Good Indicator with 5M Internal Pull-up
  • Adjustable Overcurrent Limit
  • Full Protected for Overcurrent, Short Circuit, Reverse Current Protection, Over Temperature, and UVLO
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • Smartphones / Tablets / Portable Consumer Devices

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.2 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%12.5 A
DC Resistance27 mΩ
Self Resonant Frequency89 MHz
MountSMT 
–Check availability