IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP65200 | Demoboard AP65200-EVM

340kHz 18V 2A Synchronous DC/DC Buck Converter

Overview

TopologyBuck Converter
Input voltage4.75-18 V
Output 13.3 V / 2 A
IC revision1.0

Description

The AP65200 is a 340kHz switching frequency externally compensated synchro-nous DC/DC buck converter. It has inte-grated low RDSON high- and low-side MOSFETs.The AP65200 enables continues load current of up to 2A with efficiency as high as 96%. The AP65200 features current mode control operation, which enables fast transient response times and easy loop stabilization The AP65200 implements an automatic custom light load efficiency improvement algorithm.The AP65200 is available in green industry standard SO-8, SO-8EP, U-DFN2626-10 and MSOP-8EP package.The evaluation board utilizes only the footprint of the SO-8 and SO-8EP package.

Typical applications

  • Gaming Consoles
  • Set Top Boxes
  • Home Audio
  • Consumer Electronics
  • TV Sets and Monitors
  • Distributed Power Systems

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 10 µH, 7.7 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current7.7 A
Saturation Current5.5 A
DC Resistance24 mΩ
Self Resonant Frequency21.5 MHz
Size1260 
VersionStandard 
Check availability