IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP64500SP | Demoboard AP64500SP-EVM

40V, 5A, Low IQ, Synchronous DC/DC Buck Converter with Programmable Frequency

Overview

TopologyBuck Converter
Input voltage3.8-40 V
Switching frequency100-2200 kHz
Output 139 V / 5 A
IC revision1.0

Description

The AP64500 is 5A, synchronous buck converter with a wide input voltage range of 3.8V to 40V. The device fully integrates a 45mΩ high-side power MOSFET and a 20mΩ low-side power MOSFET to provide high-efficiency step-down DC/DC conversion. The AP64500 device is easily used by minimizing the external component count due to its adoption of peak current mode control. The AP64500 design is optimized for Electromagnetic Interference (EMI) reduction. The converter features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time. It also has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high frequency radiated EMI noise caused by MOSFET switching. The device is available in a SO-8EP package.

Features

  • Wide Input Range: 3.8V to 40V
  • 5A Continuous Output Current
  • 0.8V ±1% Reference Voltage
  • 25µA Ultralow Quiescent Current (Pulse Frequency Modulation)
  • Programmable Switching Frequency: 100kHz to 2.2MHz
  • External Clock Synchronization: 100kHz to 2.2MHz
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Frequency Spread Spectrum (FSS) to Reduce EMI
  • Low-Dropout (LDO) Mode
  • Precision Enable Threshold to adjust UVLO
  • Protection Circuitry o Undervoltage Lockout (UVLO)-Output Overvoltage Protection (OVP)-Cycle-by-Cycle Peak Current Limit-Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • 5V, 12V, and 24V Distributed Power Bus Supplies, Cordless Power Tools, General Purpose Point of Load
  • Network Systems, Optical Communication and Networking Systems
  • White Goods and Small Home Appliances, Home Audio, Consumer Electronics

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-PDF SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1045 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length10.2 mm
Width10.2 mm
Height4.2 mm
–
–
Inductance3.6 µH
Rated Current8.2 A
Saturation Current8.5 A
DC Resistance12.2 mΩ
Self Resonant Frequency55 MHz
MountSMT 
–Check availability