IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP64060Q | Demoboard AP64060WU/QWU-EVM

4.5V TO 40V INPUT, 600mA SYNCHRONOUS AEC-Q100 BUCK WITH ENHANCED EMI REDUCTION

Overview

TopologyBuck Converter
Input voltage4.5-40 V
Output 126 V / 0.6 A
IC revision3.2

Description

The AP64060Q is a 600mA, synchronous buck converter with a wide input voltage range of 4.5V to 40V. The device fully integrates a 600mΩ high-side power MOSFET and a 300mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.The AP64060Q device is easily used by minimizing the external component count due to its adoption of peak current mode control along with its integrated loop compensation network.The AP64060Q design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching. The AP64060Q also features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time.The device is available in a TSOT26 package.

Features

  • AEC-Q100 Qualified with the Following Results
  • Device Temperature Grade 1: -40°C to +125°C TA Range
  • Device HBM ESD Classification Level H2
  • Device CDM ESD Classification Level C5
  • VIN 4.5V to 40V
  • 600mA Continuous Output Current
  • Less than 0.1% Output Ripple at 12V
  • 90µA Low Quiescent Current (Pulse Frequency Modulation)
  • 2MHz Switching Frequency
  • Supports Pulse Frequency Modulation (PFM)
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
  • Under voltage Lockout (UVLO)
  • Output Overvoltage Protection (OVP)
  • Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown

Typical applications

  • White goods and small home appliances
  • General purpose point of load
  • Automotive
  • 5V, 12V, and 24V distributed power bus supplies, FPGA, DSP and ASIC supplies

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 10 µH, 3.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current3.5 A
DC Resistance49 mΩ
Self Resonant Frequency26 MHz
Size7345 
VersionRobust 
–Check availability