IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP64060 | Demoboard AP64060WU/QWU-EVM

40V, 600mA, Low IQ, Synchronous DC/DC Buck Converter with Enhanced EMI Reduction

Overview

TopologyBuck Converter
Input voltage4.5-40 V
Output 126 V / 0.6 A
IC revision1.0

Description

The AP64060 is a 600mA, synchronous buck converter with a wide input voltage range of 4.5V to 40V. The device fully integrates a 600mΩ high-side power MOSFET and a 300mΩ low-side power MOSFET to provide high-efficiency step-down DC/DC conversion.The AP64060 device is easily used by minimizing the external component count due to its adoption of peak current mode control.The AP64060 design is optimized for Electromagnetic Interference (EMI) reduction. The converter features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energyto stay in any one frequency for a significant period of time. It also has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.The device is available in a TSOT26 package.

Features

  • Wide Input Range: 4.5V-40V
  • 600mA Continuous Output Current
  • 0.8V ±1% Reference Voltage
  • 90μA Ultralow Quiescent Current (Pulse Frequency Modulation)
  • 2MHz Switching Frequency
  • Supports Pulse Frequency Modulation (PFM)
  • Up to 82% Efficiency at 5mA Light Load
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Frequency Spread Spectrum (FSS) to Reduce EMI
  • Low-Dropout (LDO) Mode
  • Precision Enable Threshold to adjust UVLO
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Output Overvoltage Protection (OVP)
  • Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • eMeter / Automotive
  • White Goods and Small Home Appliances
  • 5V, 12V, and 24V Distributed Power Bus Supplies / FPGA, DSP, and ASIC Supplies / General Purpose Point of Load

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 10 µH, 3.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current3.5 A
DC Resistance49 mΩ
Self Resonant Frequency26 MHz
Size7345 
VersionRobust 
–Check availability