IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP64060 | Demoboard AP64060WU

4.5V to 40V Input, 600mA Synchronous Buck with Enhanced EMI Reduction

Overview

TopologyBuck Converter
Input voltage4.5-40 V
Switching frequency1200-2200 kHz
Output 126 V / 0.6 A
IC revision1

Description

The AP64060 is a 600mA, synchronous buck converter with a wide input voltage range of 4.5V to 40V. The device fully integrates a 600mΩ high-side power MOSFET and a 300mΩ low-side power MOSFET to provide high-efficiency stepdown DC-DC conversion. The AP64060 device is easily used by minimizing the external component count due to its adoption of peak current mode control. The AP64060 design has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces highfrequency radiated EMI noise caused by MOSFET switching. The device is available in a TSOT26 package.

Features

  • VIN 4.5V to 40V
  • 600mA Continuous Output Current
  • Less than 0.1% Output Ripple at 12V
  • 90µA Low Quiescent Current (Pulse-Frequency Modulation)
  • 1.2MHz/2MHz Switching Frequency Options
  • Supports Pulse-Frequency Modulation (PFM)
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry▪ Undervoltage Lockout (UVLO)▪ Output Overvoltage Protection (OVP)▪ Cycle-by-Cycle Peak Current Limit▪ Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • An automotive-compliant part is available

Typical applications

  • eBikes
  • FPGA, DSP, and ASIC supplies, 5V, 12V, and 24V distributed power bus supplies, General-purpose point-of-load devices
  • White goods and small home appliances

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 10 µH, 1.55 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Saturation Current @ 10%1.55 A
Saturation Current @ 30%3 A
DC Resistance322 mΩ
Self Resonant Frequency18 MHz
Performance Rated Current1.65 A
MountSMT 
–Check availability