IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP62600 | Demoboard AP62600SJ-EVM

4.5V TO 18V INPUT, 6A FULL FEATURE SET SYNCHRONOUS BUCK CONVERTER

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Switching frequency400-1200 kHz
Output 13.3 V / 6 A
Output 25 V / 6 A
IC revision1.1

Description

The AP62600 is a 6A, synchronous buck converter with a wide input voltage range of 4.5V to 18V. The device fully integrates a 36mΩ highside power MOSFET and a 14mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.The AP62600 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.The AP62600 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.The device is available in a V-QFN2030-12 (Type A) package.

Features

  • VIN: 4.5V to 18V
  • Output Voltage (VOUT): 0.6V to 7V
  • 6A Continuous Output Current
  • 0.6V ± 1% Reference Voltage
  • 360μA Quiescent Current
  • Selectable Switching Frequency
  • 400kHz
  • 800kHz
  • 1.2MHzSelectable Operation Modes
  • Pulse Frequency Modulation (PFM)
  • Ultrasonic Mode (USM)
  • Pulse Width Modulation (PWM)
  • Programmable Soft-Start Time
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Power-Good Indicator
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Cycle-by-Cycle Valley Current Limit
  • Thermal Shutdown

Typical applications

  • General Purpose Point of Load
  • Network Systems
  • 5V and 12V Input Distributed Power Bus Supplies, FPGA, DSP, and ASIC Supplies
  • Television Sets and Monitors, White Goods and Small Home Appliances, Home Audio, Consumer Electronics

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 4.7 µH, 11.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current11.3 A
Saturation Current @ 10%15 A
Saturation Current @ 30%17.9 A
DC Resistance9.9 mΩ
MaterialFerrite 
Rated Inductance3.8 µH
Self Resonant Frequency49 MHz
–Check availability