IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP62250 | Demoboard AP62250WU-EVM

18V, 2.5A, Low Iq, COT Synchronous DC/DC Buck Converter

Overview

TopologyBuck Converter
Input voltage4.2-18 V
Output 17 V / 2.5 A
IC revision1

Description

The AP62250 is a 2.5A, synchronous buck converter with a wide input voltage range of 4.2V to 18V. The device fully integrates a 75mΩ high-side power MOSFET and a 45mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion. The AP62250 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple. The AP62250 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching. AP62250 is available in TSOT26 packages.

Features

  • VIN Range: 4.2V -18V
  • Output Voltage range: 0.8V to 7V
  • 2.5A Continuous Output Current
  • 0.8V ± 1% Reference Voltage (TA = +25°C)
  • 155μA Low Quiescent Current
  • 1.3MHz Switching Frequency
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Cycle-by-Cycle Valley Current Limit
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • 5V and 12V Distributed Power Bus Supplies / FPGA, DSP, and ASIC Supplies / General Purpose Point of Load
  • Network Systems
  • Flat Screen TV Sets and Monitors / White Goods and Small Home Appliances / Home Audio / Gaming Consoles / Consumer Electronics

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2.2 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current6.2 A
DC Resistance20 mΩ
Self Resonant Frequency60 MHz
Size7345 
VersionRobust 
–Check availability