IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP62200WU-7 | Demoboard AP62200WU-EVM

18V, 2A, Low Iq, COT Synchronous DC/DC Buck Converter

Overview

TopologyBuck Converter
Input voltage4.2-18 V
Output 17 V / 2 A
IC revisionRev 1-1

Description

The AP62200/AP62201/AP62200T is a 2A, synchronous buck converter with a wide input voltage range of 4.2V to 18V. The device fully integrates a 90mΩ high-side power MOSFET and a 65mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion. The AP62200/AP62201/AP62200T device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.

Features

  • VIN Range: 4.2V -18V
  • Output Voltage range: 0.8V to 7V
  • 2A Continuous Output Current
  • 0.8V ± 1% Reference Voltage (TA =+25°C) => AP62200 and AP62201
  • 0.7625V ± 1% Reference Voltage (TA = +25°C) => AP62200T
  • 135µA Low Quiescent Current
  • 740kHz Switching Frequency
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Protection Circuitry-Undervoltage Lockout (UVLO)-Cycle-by-Cycle Valley Current Limit-Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • Network Systems, General Purpose Point of Load
  • Flat Screen TV Sets and Monitors, Set Top Boxes, Consumer Electronics

More information

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDF SMT Power Inductor, 4.7 µH, 6.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current6.2 A
Saturation Current8 A
DC Resistance19.5 mΩ
Self Resonant Frequency45 MHz
MountSMT 
Check availability