IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP62200 | Demoboard AP62200/201WU-EVM

18V, 2A, Low Iq, COT Synchronous DC/DC Buck Converter

Overview

TopologyBuck Converter
Input voltage4.2-18 V
Output 15 V / 2 A
IC revision1.1

Description

The AP62200 is a 2A, synchronous buck converter with a wide input voltage range of 4.2V to 18V. The device fully integrates a 90mΩ high-side power MOSFET and a 65mΩ low-side power MOSFET to provide high-efficiency step-down DC/DC conversion.The AP62200 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.The AP62200 design is optimized for Electromagnetic Interference (EMI) reduction. It has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turnoff times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.The device is available in a SOT563 or TSOT26 package.

Features

  • VIN Range: 4.2V -18V
  • Output Voltage range: 0.8V to 7V
  • 2A Continuous Output Current
  • 0.8V ± 1% Reference Voltage (TA = +25°C) => AP62200 and AP62201
  • 0.7625V ± 1% Reference Voltage (TA = +25°C) => AP62200T
  • 135μA Low Quiescent Current
  • 740kHz Switching Frequency
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Cycle-by-Cycle Valley Current Limit
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • General Purpose Point of Load
  • Flat Screen TV Sets and Monitors, Consumer Electronics
  • Network Systems

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDF SMT Power Inductor, 4.7 µH, 6.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current6.2 A
Saturation Current8 A
DC Resistance19.5 mΩ
Self Resonant Frequency45 MHz
MountSMT 
Check availability