IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP5726

WHITE LED STEP-UP CONVERTER

Overview

TopologyBoost Converter
Input voltage2.7-5.5 V
Switching frequency1000-1400 kHz
IC revision3-2

Description

The AP5726 is a step-up DC/DC converter specifically designed to drive white LEDs with a constant current. The device can drive 2 ~ 6 LEDs in series from a Li-Ion cell. Series connection of the LEDs provides identical LED currents resulting in uniform brightness and eliminates the need for ballast resistors. For driving higher number of LEDs, AP5726 also supports a single feedback of parallel connected multiple strings of equal number of LEDs.

The AP5726 switches at 1.2MHz that allows the use of tiny external components. A low 0.31V feedback voltage minimizes power loss in the current setting resistor for better efficiency.

Features

  • High efficiency: 84% typical
  • Fast 1.2MHz switching frequency
  • Current limit and UVLO protections
  • Internal Thermal Shutdown
  • Internal Over Voltage Protection
  • Integrated soft-start function
  • SOT26, TSOT23-6 and DFN2020C-6: Available in
  • “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant (Note 1)

Remarks:A 10μH~22μH inductor is recommended for most AP5726 applications.Refer page no.9

Table 2. Suggested InductorsRefer page no.12

Typical applications

  • MP3 Players
  • GPS Receivers
  • PDAs, Hand help Computers
  • Cellular Phones
  • Digital Cameras

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 22 µH, 0.51 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.51 A
Saturation Current0.36 A
Self Resonant Frequency26 MHz
MountSMT 
–Check availability