IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP5101

1.5A Step-Down Converter with 1.4MHz Switching Frequency

Overview

TopologyBuck Converter
Input voltage4.75-22 V
Switching frequency1100-1700 kHz
Output 13.3 V / 1.5 A

Description

The AP5101 is a current mode step-down converter with a built-in power MOSFET to enable smallest solution size power conversion.

With the low series resistance power switch it enables a constant output current of up to 1.5A over a wide input supply range. The load and line regulation has excellent response time over the operating input voltage and temperature range.

The AP5101 is self protected, through a cycle-by-cycle current limiting algorithm and an on chip thermal protection.

The AP5101 will provide the voltage conversion with a low count of widely available standard external components.

The AP5101 is available in SO-8 package.

Features

  • VIN 4.75 to 22V
  • 1.5A Peak Output Current
  • Stable with Low ESR Ceramic Output Capacitors
  • External compensation
  • Up to 92% Efficiency
  • 0.1μA Shutdown Mode
  • Fixed 1.4MHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Output Adjustable from 0.81V to 15V
  • SO-8: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant (Note 1)

Remarks:A 1μH to 10μH inductor with a DC current rating of at least 25% percent higher than the maximum load current is recommended for most applications.Refer page no.10

Table 2. Suggested Surface Mount InductorsRefer page no.12

Typical applications

  • Distributed Power Systems
  • WLED Driver
  • Pre-Regulator for Linear Regulators
  • Battery Charger

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 2.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current2.4 A
Saturation Current1.95 A
Self Resonant Frequency40 MHz
MountSMT 
Check availability