IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP5004

PWM CONTROL 2.5A STEP-DOWN CONVERTER

Overview

TopologyBuck Converter
Input voltage10-32 V
Switching frequency240-360 kHz
Output 15 V / 2.5 A

Description

AP5004 consists of step-down switching regulator with PWM control. These devices include a reference voltage source, oscillation circuit, error amplifier, internal NMOS.

AP5004 provides low-ripple power, high efficiency and excellent transient characteristics. The PWM control circuit is able to vary the duty ratio linearly from 0 up to 90%. An enable function, an over current protect function and a short circuit protect function are built inside, and when OCP or SCP happens, the operation frequency will be reduced from 300 KHz to 50 KHz. Also, an internal compensation block is built to minimize external component count.

With built-in power NMOS, a step-down switching regulator is easy to be built by adding a coil, capacitors and a diode.

The high efficiency, low standby current, high input voltage (32V) and output current (2.5A) combining with small SOP-8L package give AP5004 unprecedented advantage in high power system applications.

Features

  • Input Voltage: 10V to 32V
  • Adjustable Output Voltage from 0.8V to 6V
  • Duty Ratio: 0% to 90% PWM control
  • Oscillation Frequency: 300KHz typical
  • Short Circuit Protect Frequency:50 KHz
  • 2uA Maximum Standby Current
  • Current Limit, Enable Function
  • Thermal Shutdown Function
  • Built-in Internal SW N-channel MOS
  • SOP-8L: Available in “Green” Molding Compound(No Br, Sb)
  • Lead Free Finish/ RoHS Compliant (Note 1)

Remarks:Most designs operate with inductors of 15μH to 33μHReferpage no.8

Typical applications

  • Telecom Power Supply
  • Networking Power Supply
  • LCD MNT, TV Power Supply
  • Microprocessor Core Supply

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SI Leaded Toroidal Storage Choke, 49 µH, 5.8 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance49 µH
Rated Current5.8 A
Saturation Current2.2 A
DC Resistance0.05 Ω
Self Resonant Frequency16 MHz
Length21 mm
Width10.9 mm
Height12 mm
Check availability