IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP3928 | Demoboard AP3928 EV4

10W AP3928 EV1 User Guide

Overview

TopologyFlyback Converter
Input voltage265 V
Output 112 V / 0.35 A
IC revision00

Typical applications

More information

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 220 µH, 0.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.9 A
Saturation Current1.3 A
DC Resistance0.6 Ω
Self Resonant Frequency3.7 MHz
MountTHT 
Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 470 µH, 1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current1 A
Saturation Current1.3 A
DC Resistance0.54 Ω
Self Resonant Frequency2 MHz
MountTHT 
Check availability