IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AP3917D | Demoboard AP3917D EV2

Dual Output Off-Line Buck + Fly-back Power Solution

Overview

TopologyBuck Converter
Input voltage85-264 V
Output 118 V / 0.25 A
IC revision1

Description

AP3917D is an off-line universal AC Voltage input step-down regulator that provides accurate constant voltage (CV), outstanding low standby power, light loading efficiency and dynamics performance. The chip supports non-isolated buck and buck-boost topology, and also isolated flyback topology. The main applications are for cost-effective home appliance power. Working with a single winding inductor and integrating a 700V MOSFET when used in buck topology, the BOM cost is very low. The AP3917D EV2 Evaluation Board contains two outputs specifications: 18V250mA and 5V50mA, with both non-isolations. The 18V250mA is buck topology and the other is flyback. The two topologies share a two-winding transformer. The feedback circuitry samples 18V output. The user’s guide provides good design example for dual output power applications in home appliance power.

Features

  • Universal 85V to 264V VAC Input
  • Internal MOSFET 700V (Rds(on) 10Ω max. @25℃)
  • Maximum output Current: 370mA typ.@5V output
  • Low Standby Power Consumption
  • High Light Loading Efficiency and average efficiency can meet DOE IV and CoC V5 Tier 2
  • Frequency Modulation to suppress EMI to meet EN55032 and FCC part 15 class B
  • Rich Protection including: OTP, OLP, OLD,SCP
  • Extremely low system component count.
  • Totally Lead-free & Fully RoHS Compliant (SO-7)
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • Non-isolated and isolated home appliances including: AC fans, rice cooker, air conditioner, coffee machines, soy milk machines, etc.
  • Auxiliary Power to IoT Devices

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 680 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance680 µH
Rated Current0.25 A
Saturation Current @ 10%0.3 A
DC Resistance3.7 Ω
Self Resonant Frequency2.4 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
Length6 mm
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance470 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current410 mA
Leakage Current117.5 µA
Dissipation Factor14 %
Pitch3.5 mm
Diameter8 mm
Length11.5 mm
PackagingAmmopack 
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance4.7 µF
Rated Voltage400 V (DC)
Endurance 2000
Ripple Current48 mA
Leakage Current56.4 µA
Dissipation Factor15 %
Pitch3.5 mm
Diameter8 mm
Length11.5 mm
PackagingAmmopack 
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance150 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current385 mA
Leakage Current24 µA
Dissipation Factor12 %
Pitch2.5 mm
Diameter6.3 mm
Length11 mm
PackagingAmmopack 
–Check availability