IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AL8862Q | Demoboard AL8862QEV1

AL8862QEV1 USER GUIDE

Overview

TopologyBuck Converter
Input voltage5-55 V
Output 11 A

Description

The AL8862QEV1, Figure 1, is a double sided evaluation board for the AL8862Q step-down, or ‘buck’, LED driver with internal switch in the SO-8EP package. The evaluation board is preset to drive1000mA into a single LED, or multiple LEDs, the maximum number of which depends on their total forward voltage drop and the supply voltage. (The maximum drive current of the AL8862Q is 1000mA)

Features

  • Wide Input Voltage Range: 5V to 55V
  • Output Current up to 1A
  • Brightness control using DC or PWM.
  • High Efficiency (Up to 97%)
  • Fault Status Indication for Abnormal Operation
  • LED Short-Circuit Protection
  • Inherent Open-Circuit LED Protection
  • Current-Sense Resistor Short-Circuit Protection
  • Over Temperature Shutdown
  • Up to 1MHz Switching Frequency

Typical applications

  • Automotive Interior LED Lamps, Automotive Exterior LED Lamps

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 68 µH, 2.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Saturation Current2.2 A
DC Resistance132 mΩ
Self Resonant Frequency8 MHz
Size1050 
VersionPerformance 
–
–
–
–
–
–
–
–
Length10 mm
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Size6.3 x 7.7 
VersionSMT 
Capacitance10 µF
Rated Voltage100 V (DC)
Endurance 2000
Ripple Current35 mA
Impedance3178 mΩ
Leakage Current10 µA
Dissipation Factor10 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
–Check availability