IC manufacturers Diodes Incorporated

IC manufacturers (108)

Diodes Incorporated AL8861Q | Demoboard AL8861QEV1

High Efficiency 40V 1.5A Automotive Grade Buck LED Driver

Overview

TopologyBuck Converter
Input voltage4.5-40 V
Output 11.5 A

Description

The AL8861Q is a hysteresis mode DC-DC step-down converter, designed for driving single or multiple series connected LEDs efficiently from a voltage source higher than the LED voltage. The device can operate with an input supply voltage from 4.5V to 40V and provide an externally adjustable output current up to 1.5A for MSOP-8EP package. Depending upon supply voltage and external components, this converter can provide up to 40 watts output power.

Features

  • AEC-Q100 Grade 1 Qualified
  • Wide Input Voltage Range: 4.5V to 40V
  • Output Current Up to 1.5A
  • Internal 40V NDMOS Switch
  • Typical 5% Output Current Accuracy
  • Single Pin for On/Off and Brightness Control by DC Voltage or
  • PWM Signal- High Efficiency (>95%)
  • LED Short-Circuit Protection
  • Inherent LED Open-Circuit Protection
  • Over Temperature Shutdown
  • Up to 1MHz Switching Frequency
  • Pb-Free MSOP-8EP Packages
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • Automotive Interior LED Lamps, Automotive Exterior LED Lamps

Parts approved by Diodes Incorporated

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 68 µH, 2.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Saturation Current2.2 A
DC Resistance132 mΩ
Self Resonant Frequency8 MHz
Size1050 
VersionPerformance 
–Check availability