IC manufacturers Broadcom

IC manufacturers (108)

Broadcom BCM74490 | Demoboard BCM974490AC

Overview

TopologyBoost Converter
IC revisionAC

Features

Remarks:Only BoM is available

Parts approved by Broadcom

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
IR(A)
RDC max.(mΩ)
Z @ 25 MHz(Ω)
L(mm)
W(mm)
H(mm)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PBF Flat Wire High Current SMT Ferrite Bead, 42 Ω, 16 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz42 Ω
Rated Current16 A
DC Resistance0.6 mΩ
Impedance @ 25 MHz28 Ω
Length5 mm
Width3 mm
Height2.55 mm
VersionNot Glued 
–Check availability
750311088
SPECFlyback Übertrager WE-FB, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Übertrager WE-FB
–
–
–
–
–
–
–
–
–Check availability