IC manufacturers Broadcom

IC manufacturers (108)

Broadcom ACPL-352J | Demoboard EB1200-352J

Infineon PIM 3 IGBT Module EB1200-352J Evaluation Board

Overview

TopologyOther Topology
Input voltage15 V
IC revision1.2

Description

This document describes how to use Broadcom® EB1200-352J evaluation board in a proper and safe way. The EB1200-352J evaluation board contains a power integrated module (PIM), which includes a three-phase diode bridge, a brake-chopper IGBT/diode, and a three-phase IGBT inverter, together with the gate driver circuit and DC bus capacitors. The voltage rating of the power module is 1200V. The evaluation board features an ACPL-352J isolated gate driver that drives IGBT switches and an ACPL-C87A isolated amplifier that measures the NTC temperature of the power module. The evaluation board supports the power integrated module (PIM) FP75R12KT4 and FP50R1200KT4G, but other PIMs with the same pin layout can be used as well. The integrated DC bus feature enables customers to evaluate the ACPL-352J isolated gate driver in conditions similar to actual applications, such as an industrial inverter.

Features

  • Seven isolated ACPL-352J gate drivers with the following features:
  • Dual output drive to control turn-on and turn-of time independently
  • Overcurrent (OC) protection with configurable soft shutdown function
  • Gate status feedback
  • Undervoltage lock out (UVLO)
  • Active Miller clamp
  • Overcurrent fault and UVLO status feedback signal
  • The ACPL-C87A optical amplifier enables isolated temperature measurement with the following features:
  • 0 to 2V nominal input range
  • 100-kHz bandwidth
  • 3V to 5.5V wide supply range for the output side
  • 15-kV/μs common-mode transient immunity
  • Electrically and mechanically suitable for an 800V DC bus.
  • PIM 3 modules (FP75R12KT4/FP50R12KT4G).
  • 24V/5V DC-DC power supply with current limit protection and thermal shutdown.
  • Isolated power supplies for gate drivers.
  • Access to PWM input signals.
  • Access to the drivers' gate and overcurrent Fault and UVLO output signals for protection and control development purposes.
  • An integrated DC bus with access to DC bus terminals.
  • Access to the brake chopper terminal.
  • Easy access to leg current using a Rogowski coil probe for switching characteristics evaluation.

Typical applications

  • Power supply and battery charger
  • Renewable energy inverter and storage
  • Motor drive for industrial automation and robotics

Parts approved by Broadcom

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 220 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 4.7 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–Check availability