IC manufacturers Broadcom

IC manufacturers (108)

Broadcom ACPL-337J | Demoboard EB600-337J

Infineon PIM 1B IGBT Module EB600-337J Evaluation Board

Overview

TopologyOther Topology
Input voltage24 V
IC revision1.1

Description

The EB600-337J evaluation driver board with integrated DC bus, shown in Figure 1, is developed to support Broadcom customers during their first steps in designing inverter applications with the ACPL-337J gate drivers. Board properties and typical performance are described in this reference manual. Information related to design is given with an aim to enable customers to copy and modify the design specifics according to their technical requirements and use it in their own designs.

Features

  • Seven isolated ACPL-337J gate drivers with the following features:
  • DESAT (short circuit protection)
  • Undervoltage lock out (UVLO)
  • Active Miller clamp
  • Fault and UVLO status feedback signalThe ACPL-C87A optical amplifier enables isolated temperature measurement with the following features:– 0 to 2V nominal input range– 100-kHz bandwidth– 3V to 5.5V wide supply range for the output side– 15-kV/μs common-mode transient immunity
  • Electrically and mechanically suitable for 600V PIM 1B modules (FP30R06W1E3/FP15R06W1E3).
  • 24V/5V DC-DC power supply with current limit protection and thermal shutdown.
  • Isolated power supplies for gate drivers.
  • Access to PWM input signals.
  • Access to drivers' fault and UVLO output signals for protection and control development purposes.
  • An integrated DC bus with access to DC bus terminals.
  • Access to the brake chopper terminal.
  • Easy access to leg current using a Rogowski coil probe for switching characteristics evaluation.

Typical applications

  • Industrial inverters, AC and brushless DC motor drives, Isolated IGBT/Power MOSFET gate drives
  • Switching power supplies

Parts approved by Broadcom

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 220 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 4.7 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–Check availability