IC manufacturers Broadcom

IC manufacturers (108)

Broadcom ACFL-3161 | Demoboard EB1200-3161

ACFL-3161: TO-247 SiC MOSFET EB1200-3161 Evaluation Board

Overview

TopologyOther Topology
Input voltage15 V
IC revision1.0

Description

Evaluation board EB1200-3161 features Broadcom® dual output isolated gate drive optocouplers, ACFL-3161, that drive SiC MOSFETs in a discrete TO-247 package. The board features an integrated capacitor DC Bus with optimized layout that minimizes the commutation loop inductance and shunt-based source current measurement. The EB1200-3161, shown in Figure 1, is developed to support Broadcom customers during their first steps in designing power converter applications with ACFL-3161 drivers. Properties of the board are described in the following sections.

Features

  • Two isolated ACFL-3161 gate drive optocouplers with following features:
  • UVLO (under voltage lockout) protection
  • Dual output drive to control turning on and off transients
  • Electrically and mechanically suitable for TO-247 4 pin packages
  • With adjustment of the gate resistors and isolated auxiliary power supply, the evaluation board supports the following SiC MOSFETs:
  • STM SCTWA70N120G2V4
  • Wolfspeed C3M0021120K
  • DC Bus and balancing/discharge resistors
  • Isolated SMPS for gate drivers
  • Resistor shunt-based, low side switch current measurement over the BNC interface
  • Access to PWM input signals.
  • Continuous operation in buck/boost configuration up to 3-kW output power and 50-kHz switching frequency. The user must provide and integrate an appropriate heat sink in case of continuous operation.

Typical applications

  • Motor drive for industrial automation and robotics
  • Power supply and battery charger
  • Renewable energy inverter and storage

Parts approved by Broadcom

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
Fl(mm)
Packaging
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length3.2 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Width1.6 mm
Height0.8 mm
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Width1.6 mm
Height0.8 mm
–
–
–
–
–Check availability
SPECWP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
PackagingReel 
Width7 mm
Height6 mm
Rated Current100 A
Inner ThreadM3 
Thread Length5 mm
Pins6 
–Check availability