IC manufacturers Backward

IC manufacturers (108)

Backward BT2747 | Demoboard BM1735

Boost Flyback DC-DC Converter

Overview

TopologyBuck Converter
Input voltage4-55 V
Output 116.8 V / 0.56 A
IC revision00

Features

  • 4~55V input voltage range
  • Internal 2A/70V Power MoSFET
  • 238KHz Switching Frequency (140KHz Selectable)
  • No 3rd winding nor opto-coupler required
  • Iq = 5mA
  • 20uA Hibernating current

Typical applications

  • Isolated Power for Medical Application
  • Isolated Power Supply for Industrial and Automation

Parts approved by Backward

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 39 µH, 0.795 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance39 µH
Rated Current0.795 A
Saturation Current0.5 A
Self Resonant Frequency14 MHz
MountSMT 
Check availability