Topology | Flyback Converter |
Input voltage | 108-132 V |
Output 1 | 18 V / 0.35 A |
IC revision | 1.02 |
The MP4032-1 is a TRIAC-dimmable, primaryside-controlled, offline, LED lighting driver with an integrated 500V MOSFET. It can achieve a high power factor and accurate LED current control for lighting applications in a single-stage converter. The proprietary real-current control can accurately control the secondary-side LED current using primary-side information. Itsimplifies LED lighting systems and increases efficiency by removing the secondary feedback components and the current-sensing resistor.
The MP4032-1 has a power-factor-correction function and works in boundary-conduction mode that reduces power losses. The DRAIN pin can supply current to the internal charging circuit for start-up without a perceptible delay. The proprietary dimming control extends the TRIAC-based dimming range.
The multiple protections greatly enhance system reliability and safety. These protections include VCC under-voltage lockout, LED overvoltage and over-current protections, shortcircuit protection, and over-temperatureprotection.
The MP4032-1 is available in an SOIC8-7A package.
Remarks
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT,10% (A) | fres (MHz) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447720222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 2200 | 0.29 | 0.35 | 1.1 | Standard | – | – | – | – | 4730 | – | ||
![]() | 742792097 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | 0.7 | – | – | SMT | 1500 | 1800 | 70 MHz | 1000 | 300 | High Current |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447720222 | SPEC | |
![]() | 742792097 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT,10% (A) | fres (MHz) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
---|