IC manufacturers Silicon Laboratory Inc.

IC manufacturers (103)

Silicon Laboratory Inc. EFM32WG | Demoboard EFM32WG-STK3800

EFM32WG Starter Kit

Overview

TopologyOther Topology
IC revisionA02

Description

The EFM32WG-STK3800 is an excellent starting point to get familiar with the EFM32WG 32-bit microcontrollers. The starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. The EFM32WG features an on-board SEGGER J-Link debugger and an Advanced Energy Monitoring system, allowing you to program, debug and perform real-time current profiling of your application without using external tools.

Features

  • EFM32WG990F256 MCU with 256 KB Flash and 32 KB RAM.
  • Advanced Energy Monitoring system for precise current tracking.
  • Integrated Segger J-Link USB debugger/emulator with debug out functionality.
  • 160 segment Energy Micro LCD.
  • 20 pin expansion header.
  • Breakout pads for easy access to I/O pins.
  • Power sources include USB and CR2032 battery.
  • 2 user buttons, 2 user LEDs and a touch slider.
  • Ambient Light Sensor and Inductive-capacitive metal sensor.
  • EFM32 OPAMP footprint.
  • 32 MB NAND Flash.
  • USB Micro-AB (OTG) connector.
  • 0.03F Super Capacitor for backup power domain.
  • Crystals for LFXO and HFXO: 32.768kHz and 48.000MHz.

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1200 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Maximum Impedance200 MHz 
Rated Current 2550 mA
DC Resistance1.5 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1050 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
Check availability