IC manufacturers Xilinx

IC manufacturers (103)

Xilinx ZCU208 | Demoboard ZCU208 Evaluation Kit

Zynq UltraScale+ RFSoC ZCU208 Evaluation Kit

Overview

TopologyOther Topology
IC revision1.0

Description

he Zynq™ UltraScale+™ RFSoC ZCU208 Evaluation Kit is the ideal RF test platform for both out-of-box evaluation and cutting-edge application development. This kit features a Zynq UltraScale+ RFSoC ZU48DR, which integrates eight 14-bit 5GSPS ADCs, and eight 14-bit 10GSPS* DACs, and eight soft-decision forward error correction (SD-FEC) cores designed to jumpstart RF class applications. The combination of Arm® Cortex®-A53 and Cortex-R5 subsystems, UltraScale+ programmable logic, and the highest signal processing bandwidth in a Zynq UltraScale+ device, makes the ZCU208 evaluation kit the most comprehensive RF Analog-to-Digital signal chain prototyping platform.

Features

Zynq UltraScale+ RFSoC XCZU48DR-2FSVG1517E silicon featured on the ZCU208 Evaluation boardIntegrated 8x 5GSPS ADC, 8x 10GSPS* DAC, 8x SD-FEC design exampleLidless package for improved thermal dissipation

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
Working Voltage
(V (AC))
PackagingData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield Tabs Samples
7499111221ASPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WE-RJ45 LAN Transformer Standard 1000BASE-T non-PoE 1 Up No 0 °C up to +70 °C green-green current & voltage THT Yes
692122030100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.0 Type A Horizontal SMT USB 3.0 Type A Horizontal Receptacle 9 30 Tape and Reel -20 °C up to +85 °C SMT
Order Code Data­sheet Simu­lation
7499111221ASPEC
692122030100SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
Working Voltage
(V (AC))
PackagingData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield Tabs Samples