IC manufacturers Analog Devices

IC manufacturers (104)

Analog Devices LTM4680 | Demoboard DC2845A

Dual 30A or Single 60A µModule Regulator with Digital Power System Management

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Output 13.3 V / 60 A

Description

Demonstration circuit 2845A features the LTM®4680, which is a dual 30A or single 60A µModule® regulator with 4.5V to 16V input range. The two channels of the LTM4680 are paralleled on this board, so it can deliver 60A maximum load current. The output voltage is adjustable from 0.5V to 3.3V. Please see LTM4680 data sheet for more detailed information.DC2845A powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay® onto your PC and use ADI I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on-the-fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.LTpowerPlay software can be downloaded here. The USB to PMBus Controller Dongle DC1613A for use with LTpowerPlay is available here.

Features

  • Dual 30A or Single 60A Digitally Adjustable Analog Loops with Digital Interface for Control and Monitoring
  • Wide Input Voltage Range: 4.5V to 16V
  • Output Voltage Range: 0.5V to 3.3V
  • 90% Full Load Efficiency from 12VIN to 1VOUT at 60A
  • ±0.5% Maximum DC Output Error Over Temperature
  • ±2.5% Current Readback Accuracy (25°C to 125°C)
  • Integrated Input Current Sense Amplifier
  • 400kHz PMBus-Compliant I2C Serial Interface
  • Supports Telemetry Polling Rates up to 125Hz
  • Constant Frequency Current Mode Control
  • Parallel and Current Share Multiple Modules
  • Pin Compatible with LTM4678
  • 16mm × 16mm × 7.82mm BGA Package
  • Input and Output Voltages, Currents, and Temperatures
  • Running Peak Values, Uptime, Faults and Warnings
  • Onboard EEPROM Fault Log Record
  • Output Voltage, Voltage Sequencing and Margining
  • Digital Soft-Start/Stop Ramp, Program Analog Loop
  • OV/UV/OT, UVLO, Frequency and Phasing

Typical applications

  • System Optimization, Characterization and Data Mining in Prototype, Production and Field Environments

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012006037SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)68 pF ±5% 25 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207078SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 µF ±10% 25 0805 -55 °C up to +125 °C 50.5 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012006037SPEC
885012207078SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples