IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4680 | Demoboard DC2845A

Dual 30A or Single 60A µModule Regulator with Digital Power System Management

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Output 13.3 V / 60 A

Description

Demonstration circuit 2845A features the LTM®4680, which is a dual 30A or single 60A µModule® regulator with 4.5V to 16V input range. The two channels of the LTM4680 are paralleled on this board, so it can deliver 60A maximum load current. The output voltage is adjustable from 0.5V to 3.3V. Please see LTM4680 data sheet for more detailed information.DC2845A powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay® onto your PC and use ADI I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on-the-fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.LTpowerPlay software can be downloaded here. The USB to PMBus Controller Dongle DC1613A for use with LTpowerPlay is available here.

Features

  • Dual 30A or Single 60A Digitally Adjustable Analog Loops with Digital Interface for Control and Monitoring
  • Wide Input Voltage Range: 4.5V to 16V
  • Output Voltage Range: 0.5V to 3.3V
  • 90% Full Load Efficiency from 12VIN to 1VOUT at 60A
  • ±0.5% Maximum DC Output Error Over Temperature
  • ±2.5% Current Readback Accuracy (25°C to 125°C)
  • Integrated Input Current Sense Amplifier
  • 400kHz PMBus-Compliant I2C Serial Interface
  • Supports Telemetry Polling Rates up to 125Hz
  • Constant Frequency Current Mode Control
  • Parallel and Current Share Multiple Modules
  • Pin Compatible with LTM4678
  • 16mm × 16mm × 7.82mm BGA Package
  • Input and Output Voltages, Currents, and Temperatures
  • Running Peak Values, Uptime, Faults and Warnings
  • Onboard EEPROM Fault Log Record
  • Output Voltage, Voltage Sequencing and Margining
  • Digital Soft-Start/Stop Ramp, Program Analog Loop
  • OV/UV/OT, UVLO, Frequency and Phasing

Typical applications

  • System Optimization, Characterization and Data Mining in Prototype, Production and Field Environments

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 68 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance68 pF
Capacitance±5% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability