IC manufacturers Infineon Technologies

IC manufacturers (98)

Infineon Technologies IMD111T-6F040 | Demoboard REF-SHA35IMD111TSYS

Overview

TopologyMotor Drive
IC revision1.0

Typical applications

  • Motor driver

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Pitch
(mm)
MountIR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RL
(mm)
Stranded Wire Section (AWG)Stranded Wire Section (Metric)CVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperatureW
(mm)
L
(µH)
RDC max.
(Ω)
fres
(MHz)
VersionEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
Pins
(pcs)
RowsH
(mm)
G
(mm)
GenderTypeIR
(A)
Packaging Samples
890334023023CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTXX Film Capacitors Across the mains 10 Boxed THT 13100 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 7 13 4 Carton
890334023025CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTXX Film Capacitors Across the mains 10 Boxed THT 13150 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 7 12 4 Carton
890334023028CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTXX Film Capacitors Across the mains 10 Boxed THT 13220 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 8 14 4 Carton
691102710003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular Wire Protector PCB Yes 22 to 14 (AWG) 0.75 to 1.5 (mm²) 5 THT 250 15 22 to 14 (AWG) 0.75 to 1.5 (mm²) 3 10 Horizontal 17.5 Box
7447452821SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-TI Radial Leaded Wire Wound Inductor THT 9.5 9.5 820 1.2 1.5 Heat Shrinking Tube 13.5 0.7
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 SMT 1.6 -40 °C up to +85 °C 0.8 0.7 Tape and Reel
150060GS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 SMT 1.6 -40 °C up to +85 °C 0.8 0.7 Tape and Reel
860010580021SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATG8 Aluminum Electrolytic Capacitors 7.5 252200 µF 35 -40 °C up to +85 °C 2000 1870 770 12 16 Ammopack
860020572006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATG5 Aluminum Electrolytic Capacitors 2 1147 µF 35 -40 °C up to +105 °C 2000 110 16.45 12 5 Ammopack
653004114822SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-WTB 1.25 mm Male Vertical Shrouded Header PCB 1.25 THT 1 125 20 max. 6.75100 MΩ -40 °C up to +85 °C 4 Male Vertical 1 Tube
61300421121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Dual Pin Header 2.54 THT 250 20 max. 5.081000 MΩ 4 Dual Pin Header Straight 3 Bag
Order Code Data­sheet Simu­lation
890334023023CSSPEC
890334023025CSSPEC
890334023028CSSPEC
691102710003SPEC
7447452821SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

150060RS75000SPEC
150060GS75000SPEC
860010580021SPEC
860020572006SPEC
653004114822SPEC
61300421121SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Pitch
(mm)
MountIR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RL
(mm)
Stranded Wire Section (AWG)Stranded Wire Section (Metric)CVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperatureW
(mm)
L
(µH)
RDC max.
(Ω)
fres
(MHz)
VersionEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
Pins
(pcs)
RowsH
(mm)
G
(mm)
GenderTypeIR
(A)
Packaging Samples