IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies CYPM1116-48LQXI | Demoboard EVAL_PMG1_B1_DRP

EZ-PD™ PMG1-B1 is USB-C PD controller + buck-boost controller + battery charger + MCU + individual cell monitoring and protection in a single chip.

Overview

TopologyUSB
Input voltage3.3-24 V
Output 121.5 V / 5 A
IC revisionB

Description

EVAL_PMG1_B1_DRP is an evaluation kit for EZ-PD™ PMG1-B1 USB power delivery (PD) microcontroller (MCU) with an integrated buck-boost battery charger. EZ-PD™ PMG1-B1 is targeted for battery-powered applications that are powered by USB-C PD.The kit is used to sink up to 100 W and source up to 27 W. The kit can also be used to charge 2 cell-5 cell batteries, and the battery charging algorithm is implemented as part of EZ-PD™ PMG1-B1 SDK.

Features

  • Supports USB-C PD 3.1 spec up to 100 W
  • MCU, flash, DCDC buck-boost
  • Battery charge controller
  • High voltage protection circuits
  • Programmability to multiple standards
  • Customization to multiple standards
  • Highly configurable value-added features
  • Support for 2S-5S cells
  • SDK to support multiple applications
  • USB-C PD sink, USB-C PD DRP
  • Battery charging

Typical applications

  • Vacuum cleaner
  • Industrial and consumer BMS

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
Ø D
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples
691213510002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp Rising Cage Clamp PCB Yes 14 to 30 (AWG) 2.08 to 0.0509 (mm²) -30 °C up to +120 °C 10.16 -30 °C up to +120 °C 2 Horizontal 14 Box
691103110002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular Wire Protector PCB Yes 26 to 16 (AWG) 0.2 to 1 (mm²) -40 °C up to +105 °C 7 -40 °C up to +105 °C 8.4 2 Horizontal 10 Box
150060YS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 590 Yellow 595 120 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 -40 °C up to +85 °C 0.7 Tape and Reel
885012205037SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012205067SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)10 nF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012105012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)1 µF ±20% 10 0402 -55 °C up to +85 °C 150.05 GΩ X5R Class II 1 0.5 0.25 -55 °C up to +85 °C 0.5 7" Tape & Reel
885012206076SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 µF ±10% 25 0603 -55 °C up to +125 °C 100.5 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012207103SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)1 µF ±10% 50 0805 -55 °C up to +125 °C 100.1 GΩ X7R Class II 2 1.25 0.5 1.25 7" Tape & Reel
61300511121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 12.7 5 Single Pin Header Straight 3 Bag
61300611121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 15.24 6 Single Pin Header Straight 3 Bag
875075661008SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-PSLC Aluminum Polymer Capacitors220 µF ±20% 35 10.0 x 12.4 -55 °C up to +105 °C 12 12.4 10.3 2000 -55 °C up to +105 °C 4100 22 1540 10 15" Tape & Reel
434123025826SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm 16 -40 °C up to +85 °C100 MΩ -40 °C up to +85 °C 2.5 260 50000 White not specified 0.05 Tape and Reel
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
Ø D
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples