Topology | Buck Converter |
Input voltage | 3-18 V |
Output 1 | 1.5 A |
Output 2 | 3 A |
Output 3 | 2.5 A |
IC revision | A.1 |
The APW9304H is a three-channel synchronous mode PWM converter with 3A continuous current capability for one channel and 2.5A continuous current capability for the other channel and 1.5A continuous current capability for the other one channel. Although the switching frequency of the APW9304H is fixed at 2.1MHz, it can also
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | RDC typ. (mΩ) | VOP (V) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 784383230033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 0.33 | 4.25 | 8 | 38 | 180 | 5.5 | SMT | 29 | – | ||
![]() | 78438356010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 1 | 5.3 | 11.5 | 15 | 55 | 10.1 | SMT | 12 | – | ||
![]() | 74438356015 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 1.5 | 4.8 | 10.2 | 19 | 48 | 8.6 | SMT | 16 | 80 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 784383230033 | SPEC | |
![]() | 78438356010 | SPEC | |
![]() | 74438356015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | RDC typ. (mΩ) | VOP (V) | Samples |
---|