IC manufacturers Toshiba

IC manufacturers (103)

Toshiba LTC1799IS5 | Demoboard RD220

3-Phase Inverter Using SiC MOSFET

Overview

TopologyPositive to Negative Converter
Input voltage530-670 V
Output 1440 V / 15 A
IC revision2

Description

This reference design provides design guide, data and other contents of the 3-phase inverter using 1200 V SiC MOSFET. It drives AC 440V motors.

Features

  • Drives AC 440 V motor using 1200 V SiC MOSFETs
  • Outline size : 250 mm x 145 mm (Inverter Board)
  • Uses optimum SiC MOSFETs, photocouplers, and operational amplifiers etc.

Typical applications

  • Uninterruptible power supply
  • Server
  • LED Lighting

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Winding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Application Samples
150080VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140
744227SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-SL2 SMT Common Mode Line Filter bifilar 2 51 5500 1000 0.16 80 CAN
Order Code Data­sheet Simu­lation
150080VS75000SPEC
744227SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Winding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Application Samples