IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments DP83826IRHBR | Demoboard TMDSCNCD28P65X

TMS320F28P65X controlCARD evaluation module

Overview

TopologyLAN / POE
IC revisionA

Description

TMDSCNCD28P65X is a low-cost evaluation and development board for TI C2000™ MCU series of F28P65x devices. It comes with a HSEC180 (180-pin High speed edge connector) and, as a controlCARD, is ideal for initial evaluation and prototyping. For evaluation of TMDSCNCD28P65X, a 180-pin docking station TMDSHSECDOCK is required and can be purchased separately or as a bundled kit.

Features

  • Isolated on-board XDS110 USB-to-JTAG debug probe enables real-time in-system programming and debugging
  • Standard 180-pin controlCARD HSEC interface
  • 2-Port EtherCAT Slave Controller
  • Analog I/O, digital I/O, and JTAG signals at standard 180-pin HSEC interface
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28P65X

Typical applications

  • On-board (OBC) & wireless charger, Inverter & motor control, DC Fast Charging Station, Automotive HVAC compressor module
  • HVAC large commercial motor control
  • Linear motor segment controller, String inverter, Power Conversion System, Central inverter, Industrial AC-DC, Mobile robot motor control, Robot Servo Drive, CNC control, Servo drive control module
  • Merchant network and server PSU
  • Headlight

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield Tabs Samples
150080VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 0805 2 1.25 0.7 Tape and Reel -40 °C up to +85 °C SMT
150080SS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 630 Super Red 645 60 1.9 AlInGaP 140 0805 2 1.25 0.7 Tape and Reel -40 °C up to +85 °C SMT
885012005053SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)4.7 pF ±0.5pF 50 0402 49410 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +125 °C
885012205037SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0402 55 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +125 °C
885012205067SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)10 nF ±10% 50 0402 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +125 °C
885012205086SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0402 100.5 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +125 °C
7498010210ASPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WE-RJ45 LAN Transformer 25.4 16.1 13.61 10/100BASE-T non-PoE 1 Up No -40 °C up to +85 °C green-yellow current & voltage SMT Yes
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield Tabs Samples